Part number TGA4536-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4536-SM is a K-Band Power Amplifier with integrated power detector. The TGA4536-SM operates from 24.2 – 26.5 GHz and is designed using TriQuint's power pHEMT production process.

The TGA4536-SM typically provides 34 dBm of saturated output power with small signal gain of 18 dB. Third Order Intercept is 43 dBm at 23 dBm SCL. The TGA4536-SM is available in a low-cost, surface mount 28 lead 5x5 QFN package and is ideally suited for Point-to-Point Radio.

Lead-free and RoHS compliant.
Part Number:
TGA4536-SM
Type:
RF Power MMIC
Frequency Min:
24.2 GHz
Frequency Max:
26.5 GHz
P1dB:
33 dBm
Psat:
34 dBm
Gain:
18 dB
IP3:
43 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
1430 mA
Package:
QFN 5x5mm
Return Loss Input:
9 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA4536-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4536-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices