|
Part Number:
TGA4535-SM
|
|
Frequency Min:
21.2 GHz
|
|
Frequency Max:
23.6 GHz
|
|
P1dB:
32 dBm
|
|
Psat:
34 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Package:
QFN 5x5mm
|
|
IP3:
40 dBm
|
|
Quiescent Current \ Id:
2000 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |