Part number TGA4532-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4532-SM is a K band power amplifier. The TGA4532-SM operates from 17.7 to 19.7 GHz and is designed using TriQuint's power pHEMT production process. The TGA4532-SM typically provides 32.5 dBm of saturated output power with small signal gain of 23 dB.
 
The TGA4532-SM is available in a low-cost, surface mount 20 lead 4 x 4 QFN package and is ideally suited for point-to-point radio applications.
Part Number:
TGA4532-SM
Type:
Amplifiers
Frequency Min:
17.7 GHz
Frequency Max:
19.7 GHz
P1dB:
31 dBm
Psat:
32.5 dBm
Gain:
23 dB
IP3:
41 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
900 mA
Noise Figure:
7 dB
Package:
QFN 4x4mm
Return Loss Input:
12 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for TGA4532-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4532-SM Amplifier
Design Information
Contact Information


Availability
In Stock
2
On Order
162
by 4/3/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$76.65
25 - 99
$61.11
100 - 249
$50.40
250 - 499
$42.00
500 - 999
$35.91
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices