Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4532 is a K band power amplifier. The TGA4532 operates from 17.5 to 20 GHz and is designed using TriQuint's power pHEMT production process. The TGA4532 typically provides 31.5 dBm of output power at 1dB gain compression with small signal gain of 23 dB. Third Order Intercept is 43 dBm at 22 dBm SCL. The TGA4532 is ideally suited for point-to-point radio and K band communications. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 17.5 to 20 GHz
  • Power: 32.5 dBm Psat, 31.5 dBm P1dB
  • Gain: 23 dB
  • TOI: 43 dBm @ 22 dBm SCL
  • Return loss: 18 dB
  • NF: 6 dB
  • Integrated power detector
  • Bias: Vd = 6 V, Id = 900 mA, Vg = -0.7 V typical
  • Dimensions: 2.4 x 1.9 x 0.1 mm
  • Part Number:
    TGA4532
    Type:
    Die Amplifiers
    Frequency Min:
    17.5 GHz
    Frequency Max:
    20 GHz
    P1dB:
    32.5 dBm
    Psat:
    32.5 dBm
    Gain:
    23 dB
    IP3:
    43 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    900 mA
    Noise Figure:
    6 dB
    No Content Available

    Technical Inquiry Request for TGA4532 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4532 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices