Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4531 is high linearity power amplifier for K band applications. The part is designed using TriQuint's proven standard 0.25 um gate Power pHEMT production process. The TGA4531 provides a nominal 32 dBm of output power at an input power level of 15 dBm with a small signal gain of 23 dB. Nominal TOI is 40 dBm and noise figure is 6 dB. The part is ideally suited for low cost emerging markets such as point-to-point radio, and K band satellite communications.

Features:
  • Frequency range: 17 to 24 GHz
  • Power: 32 dBm Psat, 31 dBm P1dB
  • Gain: 23 dB
  • TOI: 40 dBm
  • NF: 6 dB
  • Return loss: -15 dB
  • Bias: Vd = 7 V, Id = 720 mA, Vg = -0.65 V typical
  • Technology: 3MI 0.25 um mmw Power pHEMT
  • Chip dimensions: 2.51 x 1.45 x 0.1 mm
  • Part Number:
    TGA4531
    Frequency Min:
    17 GHz
    Frequency Max:
    24 GHz
    P1dB:
    31 dBm
    Gain:
    23 dB
    IP3:
    40 dBm
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    720 mA
    Noise Figure:
    6 dB
    No Content Available

    Technical Inquiry Request for TGA4531 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4531 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices