Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4530-SM
Export Status:
Frequency Min:
17 GHz
Frequency Max:
21 GHz
P1dB:
29 dBm
Psat:
31 dBm
Gain:
21 dB
IP3:
41 dBm
Supply Voltage \ Vd Max:
7 V
Quiescent Current \ Id:
825 mA
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TGA4530-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4530-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices