Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4530 is a high power amplifier MMIC for 17 to 21 GHz applications. The part is designed using TriQuint's 0.25 um 3MI pHEMT production process. The TGA4530 nominally provides 30 dBm output power @ 1dB gain compression and 42 dBm OTOI at a bias of 7 V and 825 mA. The typical gain is 20 dB. The part is ideally suited for low cost emerging markets such as point-to-point radio and K band satellite communications. The TGA4530 is 100% DC and RF tested on-wafer to ensure performance compliance. It has a protective surface passivation layer providing environmental robustness and is lead-free and RoHS compliant.

Features:
  • Frequency range: 17 to 21 GHz
  • 20 dB gain
  • 30 dBm nominal P1dB
  • 42 dBm nominal OTOI
  • 20 dB return loss
  • Bias: 5 to 7 V @ 825 mA
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 2.43 x 1.45 x 0.1 mm
  • Part Number:
    TGA4530
    Export Status:
    Min Frequency:
    17 GHz
    Max Frequency:
    21 GHz
    P1dB Typ:
    30 dBm
    Psat Typ:
    32 dBm
    Gain Typ:
    20 dB
    Supply Voltage Nominal:
    7 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4530 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4530 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices