|
Part Number:
TGA4525-SM
|
|
Export Status:
|
|
Frequency Min:
17 GHz
|
|
Frequency Max:
27 GHz
|
|
P1dB:
29 dBm
|
|
Psat:
31 dBm
|
|
Gain:
22 dB
|
|
IP3:
37 dBm
|
|
Supply Voltage \ Vd Max:
7 V
|
|
Quiescent Current \ Id:
760 mA
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |