Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4522 is a compact driver amplifier MMIC for Ka band and Q band applications. The part is designed using TriQuint's 0.15um power pHEMT production process. The TGA4522 nominally provides 27.5 dBm saturated output power and 27 dBm output power at 1dB Gain compression @ 38 GHz. It also has typical gain of 18 dB and return loss of 15 dB. The part is ideally suited for low cost emerging markets such as digital radio, point-to-point radio and point-to-multipoint communications. The TGA4522 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 33 to 47 GHz
  • 27.5 dBm nominal Psat @ 38 GHz
  • 27 dBm P1dB @ 38 GHz
  • 36 dBm OTOI @ Pin = 19 dBm/Tone
  • 18 dB nominal @ 38 GHz
  • 15 dB nominal return loss @ 38 GHz
  • Bias: 6 V @ 400 mA Idq
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 2.00 x 1.45 x 0.10 mm (0.079 x 0.057 x 0.004 in)
  • Part Number:
    TGA4522
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    33 GHz
    Frequency Max:
    47 GHz
    P1dB:
    27 dBm
    Psat:
    27.5 dBm
    Gain:
    18 dB
    IP3:
    36 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    400 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4522 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4522 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGA4522 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    TGA4522-XCC-2 Qorvo Amplifier, 33 - 47 GHz, 27 dBm, 18 dB, DIE