Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4521 is a compact driver amplifier MMIC for Ka band and Q band applications. The part is designed using TriQuint's 0.15um power pHEMT production process. The TGA4521 nominally provides 25 dBm saturated output power and 24 dBm output power at 1dB gain compression @ 38 GHz. It also has typical gain of 16 dB. The part is ideally suited for low cost emerging markets such as digital radio, point-to-point radio and point-to-multipoint communications. The TGA4521 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 32 to 45 GHz
  • 25 dBm nominal Psat @ 38 GHz
  • 24 dBm P1dB @ 38 GHz
  • 16 dB nominal gain @ 38 GHz
  • 33 dBm OTOI @ 16 dBm/Tone
  • Bias: 6 V @ 175 mA Idq
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.60 x 0.75 x 0.10 mm (0.063 x 0.030 x 0.004 in)
  • Part Number:
    TGA4521
    Export Status:
    Type:
    Die Amplifiers
    Min Frequency:
    32 GHz
    Max Frequency:
    45 GHz
    P1dB Typ:
    24 dBm
    Psat Typ:
    25 dBm
    Gain Typ:
    16 dB
    Supply Voltage Nominal:
    6 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4521 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4521 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    196
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices