Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4517 is a compact high power amplifier MMIC for Ka band applications. The part is designed using TriQuint's 0.15um gate power pHEMT process. The TGA4517 nominally provides 35 dBm of saturated output power and 20dB small signal gain at a mid-band of 31 to 37 GHz. The MMIC also provides 12 dB return loss. The part is ideally suited for markets such as point-to-point radio, military radar systems and Ka band satellite communications (both commercial and military). The TGA4517 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 31 to 37 GHz
  • 35 dBm nominal Psat @ mid-band
  • 20 dB nominal gain @ mid-band
  • 12 dB nominal return loss
  • Bias 5 to 6 V, 2 A quiescent
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 4.35 x 3.90 x 0.05 mm (0.171 x 0.154 x 0.002 in)
  • Part Number:
    TGA4517
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    31 GHz
    Frequency Max:
    37 GHz
    Psat:
    35 dBm
    Gain:
    20 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    2000 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4517 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4517 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices