|
Part Number:
TGA4516-TS
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
30 GHz
|
|
Frequency Max:
40 GHz
|
|
P1dB:
33 dBm
|
|
Psat:
33 dBm
|
|
Gain:
18 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
1050 mA
|
|
Process:
pHEMT
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |