Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4516 is a high power amplifier (HPA) MMIC for Ka band applications. The part is designed using TriQuint's 0.15um power pHEMT process. The small chip size is achieved by utilizing TriQuint's 3 metal layer interconnect (3MI) design technology that allows compaction of the design over competing products. The TGA4516 provides > 33 dBm saturated output power and has typical gain of 18 dB at a bias of 6 V and 1050 mA (Idq). The current rises to 1. 9A under RF drive. This HPA is ideally suited for many applications such as military radar systems, Ka band satellite communications, and point-to-point radios. The TGA4516 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Features:
  • 30 to 40 GHz bandwidth
  • > 33 dBm nominal Psat @ Pin = 20dBm
  • 18 dB nominal gain
  • Bias: 6 V, 1050 mA Idq (1.9 A under RF Drive)
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 2.79 x 2.315 x 0.1 mm (0.110 x 0.091 x 0.004 in)
  • Part Number:
    TGA4516
    Export Status:
    Type:
    RF Power Die
    Frequency Min:
    30 GHz
    Frequency Max:
    40 GHz
    P1dB:
    33 dBm
    Psat:
    33 dBm
    Gain:
    18 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    1050 mA
    Package:
    DIE
    Process:
    pHEMT
    No Content Available

    Technical Inquiry Request for TGA4516 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4516 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    20
    On Order
    25
    by 4/6/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $131.16
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices