Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4514 is power amplifier for Ka band applications. The part is designed using TriQuint's proven standard 0.25 um gate power pHEMT production process. The TGA4514 provides a nominal 33.5 dBm of output power at an input power level of 20 dBm with a small signal gain of 18 dB. Nominal IMD3 is 31 dBc at Pout/tone of 22 dBm. The part is ideally suited for low cost markets such as point-to-point radio and Ka band satellite communications.

Features:
  • Typical frequency range: 31 to 35 GHz
  • 33.5 dBm nominal Psat @ Vd = 7 V
  • 31.5 dBm nominal P1dB
  • IMD3: 31 dBc at Pout/tone = 22 dBm
  • 18 dB nominal gain
  • Bias 6 to 7 V, 1150 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions: 4.0 x 3.2 x 0.1 mm (0.161 x 0.128 x 0.004 in)
  • Part Number:
    TGA4514
    Export Status:
    Frequency Min:
    31 GHz
    Frequency Max:
    35 GHz
    P1dB:
    31.5 dBm
    Psat:
    33.5 dBm
    Gain:
    19 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    1150 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4514 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4514 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices