Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4513-CP
Export Status:
Frequency Min:
27 GHz
Frequency Max:
31 GHz
P1dB:
32 dBm
Psat:
33 dBm
Gain:
22 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
840 mA
Package:
13x9x2mmLCC
No Content Available

Technical Inquiry Request for TGA4513-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA4513-CP Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices