Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4512-SM is a Ka band packaged driver amplifier. The TGA4512-SM operates from 28 to 32 GHz and is designed using TriQuint's power pHEMT production process. The part typically provides 17 dBm of saturated output power with small signal gain of 14.5 dB. The TGA4512-SM is available in a low-cost, surface mount 12 lead 3x3 QFN package and is ideally suited for Ka band VSAT ground terminal and point-to-point radio applications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 28 to 32 GHz
  • Power: 17 dBm Psat, 16 dBm P1dB
  • Gain: 14.5 dB
  • TOI: 24 dBm
  • NF: 7.5 dB
  • Bias: Vd = 6 V, Id = 80 mA, Vg = -0.45 V typical
  • Package dimensions: 3.0 x 3.0 x 0.85 mm
  • Part Number:
    TGA4512-SM
    Export Status:
    Frequency Min:
    28 GHz
    Frequency Max:
    32 GHz
    P1dB:
    16 dBm
    Psat:
    17 dBm
    Gain:
    14.5 dB
    IP3:
    17 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    80 mA
    Noise Figure:
    7.5 dB
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for TGA4512-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4512-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices