Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4510-SM is a Ka band packaged driver amplifier. The TGA4510-SM operates from 29 to 31 GHz and is designed using TriQuint's power pHEMT production process. The part typically provides 17 dBm of saturated output power with small signal gain of 15 dB. The TGA4510-SM is available in a low-cost, surface mount 4x4 QFN style package and is ideally suited for Ka band VSAT ground terminal, point-to-point radio and base station applications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Typical frequency range: 29 to 31 GHz
  • 17 dBm nominal Psat
  • 15 dB nominal gain
  • Bias conditions: Vd = 6 V, Id = 60 mA
  • Compact 4 x 4 QFN with 20 leads
  • Package dimensions: 4.0 x 4.0 x 0.9 mm
  • Part Number:
    TGA4510-SM
    Export Status:
    Min Frequency:
    29 GHz
    Max Frequency:
    31 GHz
    P1dB Typ:
    16 dBm
    Psat Typ:
    17 dBm
    Gain Typ:
    15 dB
    Supply Voltage Nominal:
    6 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for TGA4510-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4510-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices