Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 0.25 um pHEMT technology
  • > 16 dB nominal gain @ 30 GHz
  • 16 dBm nominal Psat
  • Bias conditions: Vd = 6 V, Id = 60 mA
  • Compact chip size: 1.1 x 0.8 x 0.1 mm
  • Part Number:
    TGA4510
    Export Status:
    Frequency Min:
    29 GHz
    Frequency Max:
    37 GHz
    Psat:
    16 dBm
    Gain:
    16 dB
    IP3:
    22 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    60 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4510 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4510 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices