Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4509-SM is a Ka band packaged 1 Watt power amplifier. The TGA4509-SM operates from 28 to 31 GHz and is designed using TriQuint's power pHEMT production process. The TGA4509-SM typically provides 30 dBm of output power at 1 dB gain compression with small signal gain of 22 dB. The TGA4509-SM is available in a low-cost, surface mount 4 x 4 QFN style package and is ideally suited for Ka band VSAT ground terminal, point-to-point radio and point-to-multipoint applications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 28 to 31 GHz
  • 30 dBm nominal P1dB
  • 22 dB nominal gain
  • Bias conditions: Vd = 6 V, Idq_tot = 420 mA (Id = 800 mA under RF drive)
  • Compact 4 x 4 QFN with 20 leads
  • Package dimensions: 4.0 x 4.0 x 1.2 mm
  • Part Number:
    TGA4509-SM
    Export Status:
    Frequency Min:
    28 GHz
    Frequency Max:
    31 GHz
    P1dB:
    30 dBm
    Psat:
    30.5 dBm
    Gain:
    19 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    420 mA
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for TGA4509-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4509-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices