Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 22 dB nominal gain @ 30 GHz
  • 30 dBm nominal Pout @ P1dB
  • 25% PAE @ P1dB
  • -10 dB nominal return loss
  • Built-in power detector
  • 0.25-um mmW pHEMT 3MI
  • Bias conditions: Vd = 4 - 6 V, Idq = 420 mA
  • Chip dimensions: 2.44 x 1.15 x 0.1 mm (0.096 x 0.045 x 0.004 in)
  • Part Number:
    TGA4509
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    27 GHz
    Frequency Max:
    31 GHz
    P1dB:
    30 dBm
    Gain:
    22 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    420 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4509 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4509 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    23
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $70.27
    25 - 99
    $60.78
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices