|
Part Number:
TGA4508
|
|
Frequency Min:
30 GHz
|
|
Frequency Max:
42 GHz
|
|
P1dB:
14 dBm
|
|
Gain:
21 dB
|
|
Supply Voltage \ Vd Max:
3 V
|
|
Quiescent Current \ Id:
40 mA
|
|
Noise Figure:
2.8 dB
|
|
Package:
DIE
|
|
Gain Flatness:
21 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |