Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Typical frequency range: 28 to 36 GHz
  • 2.3 dB nominal noise figure
  • 22 dB nominal gain
  • 12 dBm nominal P1dB
  • Bias 3.0 V, 60 mA
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.86 x 0.85 x 0.1 mm (0.073 x 0.033 x 0.004 in)
  • Part Number:
    TGA4507
    Export Status:
    Min Frequency:
    28 GHz
    Max Frequency:
    36 GHz
    P1dB Typ:
    12 dBm
    Gain Typ:
    22 dB
    Noise Figure Typ:
    2.3 dB
    Supply Voltage Nominal:
    3 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4507 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4507 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices