Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4506-SM
Frequency Min:
21 GHz
Frequency Max:
27 GHz
P1dB:
10 dBm
Gain:
21 dB
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
60 mA
Noise Figure:
2.5 dB
Package:
QFN 4x4mm
Gain Flatness:
21 ±dB
No Content Available

Technical Inquiry Request for TGA4506-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4506-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices