Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Typical frequency range: 20 to 27 GHz
  • 21 dB nominal gain
  • 2.2 dB nominal noise figure
  • 12 dBm nominal P1dB
  • Bias: 3.5 V, 60 mA
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.2 x 0.8 x 0.1 mm (0.047 x 0.031 x 0.004 in)
  • Part Number:
    TGA4506
    Frequency Min:
    20 GHz
    Frequency Max:
    27 GHz
    P1dB:
    12 dBm
    Gain:
    21 dB
    Supply Voltage \ Vd Max:
    3.5 V
    Quiescent Current \ Id:
    60 mA
    Noise Figure:
    2.2 dB
    Package:
    DIE
    Gain Flatness:
    21 ±dB
    No Content Available

    Technical Inquiry Request for TGA4506 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4506 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    4500
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices