Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4502-SCC is a compact high power amplifier MMIC for K band applications. The part is designed using TriQuint's proven standard 0.25 um gate power pHEMT production process. The TGA4502-SCC provides a nominal 29 dBm of output power at 1 dB gain compression from 17 to 27 GHz with a small signal gain of 22 dB. The part is ideally suited for low cost emerging markets such as K band satellite communications, point-to-point radio, and point-to-multipoint communications. The TGA4502-SCC is 100% DC and RF tested on-wafer to ensure performance compliance.

Features:
  • 17 to 27 GHz application frequency range
  • 22 dB nominal gain
  • 29 dBm nominal P1dB
  • 37 dBm nominal OTOI
  • 15 dB nominal return loss
  • 0.25 um pHEMT 2MI Technology
  • Bias 7 V @ 760 mA
  • Chip dimensions: 1.52 x 3.29 x 0.1 mm
  • Part Number:
    TGA4502-SCC
    Frequency Min:
    17 GHz
    Frequency Max:
    27 GHz
    P1dB:
    29 dBm
    Gain:
    22 dB
    IP3:
    37 dBm
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    760 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4502-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4502-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices