Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4046 is a compact high power amplifier MMIC for Q band applications. The part is designed using TriQuint's 0.15um gate power pHEMT process. The TGA4046 nominally provides 33 dBm of saturated output power and 32dBm output power at 1 dB gain compression from 41 to 46 GHz. The MMIC also provides 17 dB gain and 16 dB return loss. The part is ideally suited for markets such as satellite communications (both commercial and military). The TGA4046 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant

Features:
  • Typical frequency range: 41 to 46 GHz
  • Typical 33 dBm Psat, 32 dBm P1dB
  • 17 dB nominal gain
  • 16 dB nominal return loss
  • Bias: 6 V, 2 A
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 3.45 x 4.39 x 0.10 mm (0.136 x 0.173 x 0.004 in)
  • Part Number:
    TGA4046
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    41 GHz
    Frequency Max:
    46 GHz
    P1dB:
    32 dBm
    Psat:
    33 dBm
    Gain:
    17 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    2000 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4046 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4046 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices