Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4043 is a compact high power amplifier MMIC for Q band applications. The part is designed using TriQuint's proven standard 0.25 um gate power pHEMT production process. The TGA4043 provides a nominal 28 dBm of output power at 1 dB gain compression from 40 to 45 GHz with a small signal gain of 10 dB. The part is ideally suited for low cost emerging markets such as point-to-point radio and point-to-multipoint communications. The TGA4043 is 100% DC and RF tested on-wafer to ensure performance compliance.

Features:
  • Frequency range: 40 to 45 GHz
  • 29 dBm nominal Pout @ P1dB
  • 10 dB nominal gain
  • 0.25 um pHEMT technology
  • Bias: 7 V @ 500 mA
  • Chip dimensions: 3.08 mm x 3.14 x 0.10 mm (0.121 x 0.124 x 0.004 in)
  • Part Number:
    TGA4043
    Export Status:
    Frequency Min:
    40 GHz
    Frequency Max:
    45 GHz
    P1dB:
    29 dBm
    Gain:
    10 dB
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    500 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4043 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4043 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices