Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Typical frequency range: 41 to 45 GHz
  • 18 dBm nominal P1dB
  • 14 dB nominal gain
  • 17 dB nominal return loss
  • On-chip power detector
  • Bias: 6 V, 168 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions: 3.20 x 2.18 x 0.1 mm (0.126 x 0.086 x 0.004 in)
  • Part Number:
    TGA4042
    Export Status:
    Frequency Min:
    41 GHz
    Frequency Max:
    45 GHz
    P1dB:
    18 dBm
    Gain:
    14 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    168 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4042 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4042 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices