Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4040 is a medium power amplifier and multiplier for a wide band of 17 to 43 GHz applications. The part is designed using TriQuint's 0.15um power pHEMT production process. The TGA4040 provides a nominal 25 dB small signal gain with 22 dBm output power @ 1 dB gain compression. For 2x and 3x multiplier function, the TGA4040 provides 15 dBm typical of output power @ 9 dBm Pin. The part is ideally suited for applications such as point-to-point radio, electronic warfare (EW), instrumentation and frequency multipliers. The TGA4040 is 100% DC and RF tested on-wafer to ensure performance compliance. The part has a protective surface passivation layer providing environmental robustness and is lead-free and RoHS compliant.

Features:
  • Frequency range: 17 to 43 GHz
  • 25 dB nominal gain @ mid-band
  • 22 dBm nominal output P1dB
  • 2x and 3x multiplier function
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.72 x 0.76 x 0.10 mm (0.068 x 0.030 x 0.004 in)
  • Part Number:
    TGA4040
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    17 GHz
    Frequency Max:
    43 GHz
    P1dB:
    22 dBm
    Gain:
    25 dB
    IP3:
    28 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    139 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4040 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4040 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices