Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4036 is a compact medium power amplifier MMIC for wide band applications. The part is designed using TriQuint's proven standard 0.25 um power pHEMT production process. The part provides a nominal 20 dB gain from 19 - 36 GHz, with saturated output power of 22 dBm. The part is ideally suited for low cost emerging markets such as point-to-point radio, point-to-multipoint communications and instrumentation. The TGA4036 is 100% DC and RF tested on-wafer to ensure performance compliance. Evaluation boards are available upon request.

Features:
  • Frequency range: 19 to 38 GHz
  • 20 dB nominal gain
  • 22 dBm nominal Psat
  • 30 dBm nominal TOI
  • Bias: 5 V, 160 mA (210 mA @ P1dB)
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 1.69 x 0.75 x 0.10 mm (0.066 x 0.030 x 0.004 in)
  • Part Number:
    TGA4036
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    19 GHz
    Frequency Max:
    38 GHz
    Gain:
    20 dB
    IP3:
    30 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    160 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4036 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4036 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    7277
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices