|
Part Number:
TGA4030-SM
|
|
Export Status:
|
|
Type:
Amplifiers
|
|
Frequency Min:
17 GHz
|
|
Frequency Max:
37 GHz
|
|
P1dB:
18 dBm
|
|
Psat:
22 dBm
|
|
Gain:
20 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
140 mA
|
|
Package:
QFN 3x3mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |