Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4022 is a compact high power amplifier MMIC for K band applications. The part is designed using TriQuint's proven standard 0.25 um power pHEMT production process. The TGA4022 nominally provides 32.5 dBm of output power at 1dB gain compression from 18 - 23 GHz. The MMIC also provides 26 dB gain and 15 dB typical return loss. The part is ideally suited for markets such as point-to-point radio, point-to-multipoint communications and K band satellite communications, both commercial and military. The TGA4022 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 18 to 23 GHz
  • 26 dB nominal gain
  • 32.5 dBm nominal P1dB
  • 15dB nominal return loss
  • Bias 7.0 V, 840 mA
  • 0.25 um 2MI pHEMT technology
  • Chip dimensions 3.65 x 3.14 x 0.10 mm (0.144 x 0.124 x 0.004 in)
  • Part Number:
    TGA4022
    Frequency Min:
    18 GHz
    Frequency Max:
    23 GHz
    P1dB:
    32.5 dBm
    Gain:
    26 dB
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    840 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4022 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4022 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices