Part number TGA3503-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo TriQuint's TGA3503-SM is a wideband gain block with adjustable gain control giving the user extra flexibility to fine tune system performance. Operating from 2 to 30GHz, the TGA3503-SM provides 19dBm P1dB and 10dB of small-signal gain with return losses of greater than 12dB.

The TGA3503-SM is fabricated on TriQuint's production TQPHT15 0.15 um GaAs pHEMT process and is offered in a robust, 5x5 mm ceramic air-cavity QFN. With integrated DC blocking caps and fully match to 50 ohms, the TGA3503-SM is easily integrated in both commercial and military system architectures.

Lead-free and RoHS compliant.

Part Number:
TGA3503-SM
Frequency Min:
2 GHz
Frequency Max:
30 GHz
P1dB:
19 dBm
Gain:
10 dB
IP3:
25 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
135 mA
Noise Figure:
4 dB
Package:
QFN 5x5mm
Return Loss Input:
12 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for TGA3503-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA3503-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices