Part number TGA3500-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
TriQuint's TGA3500-SM is a variable gain amplifier capable of supporting a variety of applications. The TGA3500-SM operates from 2 to 12 GHz and is designed using proven TriQuint's 0.15um pHEMT production process. The TGA3500-SM typically provides 23 dBm of linear power with 34 dB of small signal gain and 29 dBm of output TOI. The Noise Figure is typically 3 dB. The TGA3500-SM is available in a low-cost, surface mount 28 lead 8x8 AIN QFN package b with an Air cavity Ceramic Lid. The TGA3500-SM is ideally suited to support both commercial and defense related applications. Lead-free and RoHS compliant Evaluation Boards are available upon request.

Features:
  • Frequency Range: 2 - 12GHz
  • Power: 23dBm Psat
  • Gain: 34 dB
  • Return Loss: 15dB
  • Noise Figure: 3dB
  • OIP3: 29 dBm
  • Bias: Vd = 5 V, Id1 = 200mA, Vg1 = -0.7 V , Vg2 = 0.6V, Vctrl1 = -0.6V, Vctrl2 = +0.2V
  • Dimensions: 8.0 x 8.0 x 2.1 mm
  • Part Number:
    TGA3500-SM
    Frequency Min:
    2 GHz
    Frequency Max:
    12 GHz
    Psat:
    23 dBm
    Gain:
    34 dB
    IP3:
    29 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    200 mA
    Noise Figure:
    3 dB
    Package:
    QFN
    No Content Available

    Technical Inquiry Request for TGA3500-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA3500-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices