Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TGA3042
Type:
RF Power Die
Frequency Min:
7 GHz
Frequency Max:
10.5 GHz
P1dB:
13 dBm
Gain:
32.5 dB
Supply Voltage \ Vd Min:
20 V
Supply Voltage \ Vd Max:
20 V
Quiescent Current \ Id:
200 mA
Package:
DIE
Power Added Efficiency:
38.5 %
Return Loss Input:
26 dB
Return Loss Output:
10 dB
Process:
GaN
No Content Available

Technical Inquiry Request for TGA3042 Amplifier

Fields marked with * are required.
Product Specifications For TGA3042 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$82.80
25 - 99
$67.85
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices