Part number TGA2975-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2975-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.5 GHz. The TGA2975-SM is designed using TQGaN25 0.25-um GaN on SiC process.

The TGA2975-SM typically provides more than 41 dBm of saturated output power, 52% power-added efficiency, and 31 dB small signal gain. It can operate under both pulse and CW conditions.

The TGA2975-SM is available in a low-cost, surface mount 24 lead 5x5 Overmold QFN. It is ideally suited to support both commercial and defense related radar applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant.

Part Number:
TGA2975-SM
Type:
Amplifiers
Frequency Min:
2.7 GHz
Frequency Max:
3.5 GHz
Psat:
41 dBm
Gain:
31 dB
Package:
QFN 5x5mm
Power Added Efficiency:
52 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2975-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2975-SM Amplifier
Design Information
Contact Information


Availability
In Stock
222
On Order
110
by 8/31/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$135.00
25 - 99
$103.00
100 - 249
$79.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices