|
Part Number:
TGA2962
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
20 GHz
|
|
Psat:
40 dBm
|
|
Gain:
20 dB
|
|
Supply Voltage \ Vd Min:
22 V
|
|
Package:
DIE
|
|
Power Added Efficiency:
22 %
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |