Part number TGA2958-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2958-SM is a packaged Ku-band amplifier fabricated on Qorvo's 0.15um GaN on SiC production process (QGaN15). Operating over a 13-18GHz bandwidth, the TGA2958-SM delivers 2W of saturated output power with 20 dB large signal gain and > 25% power-added efficiency. This, along with >25dB small signal gain allows it to support a variety of low power Ku-band systems or as a linear, high-voltage driver for Qorvo’s line of high power Ku-band amplifiers.

Packaged in a 4x4 air-cavity QFN package for high performance and easy handling, the TGA2958-SM is fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports for simple system integration. This makes for an ideal general purpose RF amplifier which can provide needed functionality across both commercial and defense related markets.

Lead free and RoHS compliant.

Part Number:
TGA2958-SM
Type:
RF Power MMIC
Min Frequency:
13 GHz
Max Frequency:
18 GHz
Psat Typ:
33 dBm
Gain Typ:
25 dB
Package:
SMT
Package Style:
SMT
No Content Available

Technical Inquiry Request for TGA2958-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2958-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2958-SM is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TGA2533-SM Qorvo Amplifier, 12.5- 15.5 GHz, 33 dBm, 27 dB, QFN 5x5mm
TGA2621-SM Qorvo Amplifier, Power, 16 to 18.5 GHz, 30 dBm, 24.5 dB, GaAs, 5x5mm