Qorvo's TGA2958 is a driver amplifier fabricated on TQGaN15 GaN on SiC process. The TGA2958 operates from 13 - 18 GHz and achieves 2 W of saturated output power with > 21 dB of large signal gain and at least 25% power-added efficiency.
The TGA2958 is an ideal choice to drive Qorvo's high performing Ku-band GaN HPA's allowing the user to operate the driver and HPA off similar voltage rails.
Fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports, the TGA2958 is ideally suited for a variety of military and commercial radar and communications applications.
Lead free and RoHS compliant.
|
Part Number:
TGA2958
|
|
Type:
RF Power Die
|
|
Frequency Min:
13 GHz
|
|
Frequency Max:
18 GHz
|
|
Psat:
33 dBm
|
|
Gain:
25 dB
|
|
Supply Voltage \ Vd Max:
20 V
|
|
Quiescent Current \ Id:
70 mA
|
|
Power Added Efficiency:
25 %
|
|
Return Loss Input:
7 dB
|
|
Return Loss Output:
8 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |