Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2925-SG
Frequency Max:
3.5 GHz
Output Power:
5 W
Gain:
11 dB
Process:
HFET
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for TGA2925-SG RF Power Transistor

Fields marked with * are required.
Product Specifications For TGA2925-SG RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices