Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TGA2924-SG
Frequency Min:
1 GHz
Frequency Max:
4 GHz
Output Power:
10 W
Gain:
12 dB
Supply Voltage:
8 V
Id:
1200 mA
Process:
HFET
Type:
RF Power Discrete Transistors
No Content Available

Technical Inquiry Request for TGA2924-SG RF Power Transistor

Fields marked with * are required.
Product Specifications For TGA2924-SG RF Power Transistor
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices