Part number TGA2830-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2830-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.5 GHz. The TGA2830-SM is designed using TQGaN25 0.25-um GaN on SiC process.

The TGA2830-SM typically provides more than 42.5 dBm of saturated output power, 54% power-added efficiency, and 30.5 dB small signal gain. It can operate under both pulse and CW conditions. The TGA2830-SM is available in a low-cost, surface mount 24 lead 5x5 Overmold QFN. It is ideally suited to support both commercial and defense related radar applications.

Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

Lead-free and RoHS compliant

Part Number:
TGA2830-SM
Type:
RF Power MMIC
Frequency Min:
2.7 GHz
Frequency Max:
3.5 GHz
P1dB:
42.5 dBm
Psat:
42.5 dBm
Gain:
30.5 dB
Supply Voltage \ Vd Min:
20 V
Supply Voltage \ Vd Max:
32 V
Quiescent Current \ Id:
225 mA
Package:
QFN 5x5mm
Power Added Efficiency:
54 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2830-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2830-SM Amplifier
Design Information
Contact Information


Availability
In Stock
200
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$205.95
25 - 99
$165.11
100 - 249
$118.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices