TriQuint's TGA2814 is a high power, s-band amplifier fabricated on TriQuint's production 0.25um GaN on SiC process (TQGaN25). Covering 3.1-3.6 GHz, the TGA2814 provides 80W of saturated output power and 22dB of large-signal gain while achieving 56% power-added efficiency.
The TGA2814 can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under both short or long pulse operations.
With DC blocking capacitors on both RF ports which are matched to 50 ohms, the TGA2814 is ideal for both commercial and military radar systems.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
|
Part Number:
TGA2814
|
|
Export Status:
|
|
Type:
RF Power Die
|
|
Frequency Min:
3.1 GHz
|
|
Frequency Max:
3.6 GHz
|
|
Psat:
49.5 dBm
|
|
Gain:
22 dB
|
|
Supply Voltage \ Vd Max:
30 V
|
|
Quiescent Current \ Id:
125 mA
|
|
Package:
DIE
|
|
Power Added Efficiency:
56 %
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
7 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |