Qorvo TriQuint's TGA2814-CP is a packaged high-power S-Band amplifier fabricated on TriQuint's TQGaN25 0.25 um GaN on SiC process. Operating from 3.1 to 3.6 GHz, the TGA2814-CP achieves 80 W saturated output power, a power-added efficiency of 50%, and power gain of 23 dB.
The TGA2814-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both short and long pulse conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.
The TGA2814-CP is ideally suited for both commercial and defense applications.
|
Part Number:
TGA2814-CP
|
|
Export Status:
|
|
Type:
RF Power Module / Pallet
|
|
Frequency Min:
3.1 GHz
|
|
Frequency Max:
3.6 GHz
|
|
Psat:
49 dBm
|
|
Gain:
23 dB
|
|
Supply Voltage \ Vd Max:
30 V
|
|
Quiescent Current \ Id:
200 mA
|
|
Package:
10 Lead Ceramic
|
|
Power Added Efficiency:
51 %
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
5 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |