Part number TGA2813-CP Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo TriQuint's TGA2813-CP is a packaged high-power S-Band amplifier fabricated on TriQuint's TQGaN25 0.25um GaN on SiC process. Operating from 3.1 to 3.6 GHz, the TGA2813-CP achieves 100 W saturated output power, a power-added efficiency of <50%, and 23 dB power gain.

The TGA2813-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. It can support a range of bias voltages and performs well under both short and long pulsed conditions. Both RF ports are internally DC blocked and matched to 50 ohms allowing for simple system integration.

Lead free and RoHS compliant.

Part Number:
TGA2813-CP
Export Status:
Type:
RF Power Module / Pallet
Frequency Min:
3.1 GHz
Frequency Max:
3.6 GHz
Psat:
50 dBm
Gain:
23 dB
Supply Voltage \ Vd Max:
30 V
Quiescent Current \ Id:
300 mA
Package:
10 Lead Ceramic
Power Added Efficiency:
51 %
Return Loss Input:
7 dB
Return Loss Output:
4.5 dB
No Content Available

Technical Inquiry Request for TGA2813-CP Amplifier

Fields marked with * are required.
Product Specifications For TGA2813-CP Amplifier
Design Information
Contact Information


Availability
In Stock
120
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGA2813-CP is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA3055P Qorvo Amplifier, Power, 2.9 to 3.5 GHz, 30 dB, 50 dBm, 100 W, GaN, 10 lead copper base, 15.2 x 15.2
QPA3070 Qorvo Amplifier, RF Power, GaN, 2.9 to 3.5 GHz, 28 dB, 52 dBm, 150 W, 50 V, SMT
TGA2813-SM Qorvo Amplifier, Power, 3.1-3.6 GHz, 100 W, 26 dB, 30 V, GaN