Part Number:
TGA2807-SM
|
Frequency Min:
40 MHz
|
Frequency Max:
1000 MHz
|
Gain:
18.5 dB
|
Supply Voltage\Vd:
6 V
|
Id:
318 mA
|
Noise Figure:
2.3 dB
|
Package:
QFN 5x5mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |