Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2806-SM is an ultra-linear, packaged gain block which operates from 40 MHz to 1000 MHz. It typically provides flat gain along with ultra-low distortion. It also provides high output power with low DC power consumption. This amplifier is ideally suited for use in CATV distribution systems or other applications requiring extremely low noise and distortion. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 40 MHz to 1 GHz
  • Gain: 20 dB
  • 1.7 dB 75 Ohm noise figure
  • Ultra-low distortion: -67 dBc ACPR typical
  • Low DC power consumption
  • Single supply bias:+8V, 380m A
  • Package dimensions: 5.0 x 5.0 x 0.85 mm
  • Part Number:
    TGA2806-SM
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    20 dB
    Supply Voltage\Vd:
    8 V
    Id:
    300 mA
    Noise Figure:
    1.5 dB
    Package:
    QFN 5x5mm
    Gain Flatness:
    0.3 ±dB
    Return Loss Input:
    16 dB
    Return Loss Output:
    20 dB
    IP3:
    44 dBm
    No Content Available

    Technical Inquiry Request for TGA2806-SM CATV Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2806-SM CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices