Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2803-SM is an ultra-linear, packaged transimpedance amplifier (TIA) / gain block which operates from 40 MHz to 1000 MHz. The TGA2803-SM typically provides flat gain along with ultra-low distortion. It also provides high output power with low DC power consumption. This amplifier is ideally suited for use in CATV distribution systems or other applications requiring extremely low noise and distortion. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 40 MHz to 1 GHz
  • 20 dB flat gain
  • 800 Ohm transimpedance *
  • < 5pA/Hz Equivalent Input Noise current *
  • 1.5 dB 75 Ohm noise figure
  • Ultra-low distortion (45dBm IP3 typ.)
  • Low DC power consumption
  • Single supply bias (+8V)
  • Proven GaAs technology
  • Package dimensions: 4.0 x 4.0 x 0.9 mm
  • * Includes 1:1 balun, No photodiode or auto-transformer
  • Part Number:
    TGA2803-SM
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    20 dB
    Supply Voltage\Vd:
    8 V
    Id:
    350 mA
    Noise Figure:
    1.5 dB
    Package:
    QFN 4X4mm
    IP3:
    42 dBm
    No Content Available

    Technical Inquiry Request for TGA2803-SM CATV Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2803-SM CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    1002
    On Order
    1000
    by 10/12/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $38.83
    25 - 99
    $33.16
    100 - 249
    $28.74
    250 - 499
    $26.95
    500 - 999
    $24.18
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices