Part number TGA2752-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2752-SM is a C-Band Power Amplifier with integrated power detector. The TGA2752-SM operates from 7.1 – 8.5 GHz and is designed using Qorvo's power GaAs pHEMT and GaN HEMT production processes.

The TGA2752-SM typically provides 40 dBm of saturated output power with small signal gain of 28 dB. Third Order Intercept is 48 dBm at 30 dBm SCL. Lead-free and ROHS compliant, the TG2752-SM is available in a low-cost, surface mount 42 lead 7x9 QFN package and is ideally suited for Point-to-Point Radio.

Part Number:
TGA2752-SM
Type:
PA Module
Min Frequency:
7.1 GHz
Max Frequency:
8.5 GHz
No Content Available

Technical Inquiry Request for TGA2752-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2752-SM Amplifier
Design Information
Contact Information


Availability
In Stock
85
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$181.67
25 - 99
$148.75
100 - 249
$124.97
250 - 499
$106.68
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices