Part number TGA2731-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2731-SM is a driver amplifier fabricated on TriQuint's TQPHT25 0.25um GaAs production process. The TGA2731-SM operates from 2.7 to 4.0 GHz and provides > 30.7 dBm of output power with > 22.7 dB of large signal gain. The TGA2731-SM also includes a 13dB attenuator at the input, and a simple resistively coupled power detector at the output. The amplifier can be operated from a single supply in the self-biased mode.

The TGA2731-SM is offered in a 5x5 mm plastic QFN. It is well-matched to 50 ohms, and includes integrated DC blocking caps on both RF ports allowing for simple system integration.

Lead-Free & RoHS compliant.

Part Number:
TGA2731-SM
Type:
Amplifiers
Frequency Min:
2.7 GHz
Frequency Max:
4 GHz
P1dB:
30.7 dBm
Gain:
24 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
900 mA
Package:
QFN 5x5mm
Power Added Efficiency:
22 %
Return Loss Input:
7 dB
Return Loss Output:
11 dB
No Content Available

Technical Inquiry Request for TGA2731-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2731-SM Amplifier
Design Information
Contact Information


Availability
In Stock
920
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$31.04
25 - 99
$27.42
100 - 249
$24.23
250 - 499
$21.64
500 - 999
$19.91
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices